IESNA:LM-63-2002
[TEST]P957042
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-735-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52060
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
7208.6 8144.7 9077.2 9866.2 10468.7 10834.5 11103.5 11383.2 11648.6 11953.4
12326.4 12728.1 13226.6 13771.7 14453.2 15425.1 16766.4 18581.1 20976.8 24043.2
28013.3 32772.4 37183.7 39744.4 39256.6 35498.1 28533.3 20700.6 13284 9443
6516.5 4084.9 2273.8 494.9 0 0 0
7208.6 8004.8 8851.2 9539.8 10052.7 10389.8 10622.9 10877.5 11146.5 11422.7
11770.5 12186.6 12670.7 13208.7 13854.2 14700.6 15837.5 17340.2 19262.5 21934.4
25416.7 28759.3 30398.2 29835.2 27859.1 24545.3 19323.5 13076 7061.6 4171
2298.9 1029.3 398.1 50.2 0 0 0
7208.6 7922.3 8578.6 9059.2 9421.4 9640.2 9794.4 9995.3 10171 10339.6
10576.3 10891.9 11264.9 11623.5 12007.2 12477.1 13029.4 13692.8 14506.9 15321.1
15568.5 14750.8 12681.5 10253.5 7549.4 5239.7 3701.2 2671.9 1875.7 1348.5
910.9 545.1 304.8 136.3 25.1 0 0
7208.6 7717.9 8205.7 8564.3 8772.3 8879.9 8955.2 8987.5 8966 8883.5
8761.6 8697 8625.3 8453.1 8076.6 7538.6 6979.1 6444.7 5985.7 5673.7
5515.9 5372.4 5175.2 4841.6 4587 4389.7 3780.1 3062.8 2022.7 1416.6
1011.4 702.9 466.2 200.8 28.7 0 0
7208.6 7513.5 7865 8130.3 8273.8 8309.7 8227.2 8004.8 7646.2 7180
6677.9 6272.6 6007.2 5845.8 5716.7 5526.6 5254.1 4992.3 4787.8 4680.2
4680.2 4708.9 4716.1 4687.4 4475.8 4009.6 3514.7 3184.7 2682.6 2155.4
1563.7 1025.7 559.5 218.8 14.3 0 0
7208.6 7348.5 7517.1 7710.7 7850.6 7836.3 7646.2 7276.8 6828.5 6408.9
6061 5813.5 5670.1 5562.5 5437 5243.3 4970.7 4640.8 4318 4063.4
3927.1 3945 4056.2 4131.5 4102.8 3977.3 3704.7 3263.6 2772.3 2309.6
1875.7 1474 1072.3 624 269 0 0
7208.6 7126.2 7180 7316.2 7466.9 7538.6 7427.4 7183.5 6911 6667.1
6419.6 6139.9 5849.4 5566.1 5289.9 4999.4 4680.2 4343.1 4023.9 3762.1
3529 3331.8 3163.2 3055.6 3023.3 3012.6 2955.2 2826.1 2603.7 2291.7
1768.1 1212.2 670.7 355.1 129.1 0 0
7208.6 6979.1 6846.4 6875.1 7093.9 7373.6 7592.4 7610.3 7456.1 7212.2
6928.9 6591.8 6200.9 5788.4 5397.5 5024.5 4669.5 4325.2 4016.8 3776.5
3600.7 3486 3392.7 3278 3102.2 2826.1 2539.2 2331.2 2144.7 1936.7
1664.1 1287.5 828.5 480.6 157.8 0 0
7208.6 6803.4 6495 6448.3 6663.5 7205.1 7786.1 8058.6 7976.1 7667.7
7298.3 6921.7 6523.6 6082.5 5641.4 5211 4805.8 4432.8 4106.4 3855.4
3665.3 3532.6 3478.8 3442.9 3364 3191.9 2983.9 2747.2 2506.9 2227.1
1886.4 1470.4 1083.1 681.4 222.4 0 0
7208.6 6634.8 6172.2 5942.6 6053.8 6599 7398.7 8040.7 8194.9 7925.9
7477.6 7047.3 6649.2 6233.1 5820.7 5408.3 4999.4 4601.3 4253.5 3988.1
3765.7 3618.7 3511.1 3464.5 3396.3 3270.8 3091.5 2890.6 2671.9 2428
2090.9 1660.5 1219.4 670.7 208 7.2 0
7208.6 6484.2 5974.9 5673.7 5716.7 6204.5 6943.3 7588.8 7951 7850.6
7474 7047.3 6649.2 6254.7 5867.3 5480 5078.3 4683.8 4339.5 4049
3801.6 3633 3507.5 3432.2 3353.3 3209.8 2998.2 2768.7 2539.2 2270.2
1936.7 1499.1 1090.3 581 157.8 0 0
7208.6 6455.5 5849.4 5429.8 5350.9 5673.7 6251.1 6911 7348.5 7391.6
7158.4 6796.2 6437.6 6104 5774.1 5419 5046.1 4669.5 4321.6 4023.9
3769.3 3586.4 3428.6 3285.1 3113 2858.4 2503.3 2090.9 1703.5 1384.3
1068.7 713.7 434 218.8 17.9 0 0
7208.6 6279.8 5533.8 4945.6 4655.1 4669.5 4852.4 5099.8 5297.1 5401.1
5401.1 5272 5107 4931.3 4737.6 4533.2 4332.4 4113.6 3851.8 3582.8
3324.6 3030.5 2725.7 2460.3 2191.3 1829.1 1470.4 1208.6 1000.6 796.2
584.6 362.2 168.6 46.6 0 0 0
7208.6 6150.7 5293.5 4579.8 4138.7 3948.6 3887.6 3880.5 3859 3826.7
3758.5 3629.4 3475.2 3292.3 3077.1 2901.4 2729.2 2596.5 2510.5 2474.6
2428 2327.6 2166.2 1961.8 1717.9 1463.2 1226.5 1018.5 821.3 642
459.1 258.2 111.2 17.9 0 0 0
7208.6 6086.1 5132.1 4353.9 3841 3586.4 3453.7 3338.9 3209.8 3066.4
2937.3 2833.2 2714.9 2618.1 2503.3 2388.5 2266.6 2108.8 1933.1 1786
1635.4 1499.1 1380.8 1287.5 1183.5 1054.4 910.9 767.5 613.3 469.8
319.2 200.8 96.8 3.6 0 0 0
7208.6 6032.3 5035.3 4235.5 3697.6 3410.7 3234.9 3066.4 2905 2743.6
2589.4 2456.7 2331.2 2205.6 2090.9 1979.7 1861.3 1739.4 1624.6 1502.7
1387.9 1287.5 1197.9 1101 986.3 885.8 771.1 642 494.9 365.8
265.4 157.8 53.8 0 0 0 0
7208.6 6082.5 5067.6 4253.5 3672.5 3335.3 3109.4 2937.3 2790.2 2646.8
2503.3 2367 2227.1 2101.6 1986.9 1872.1 1753.7 1624.6 1495.5 1362.8
1248.1 1151.2 1068.7 997 925.3 846.4 738.8 620.4 516.4 426.8
329.9 225.9 82.5 0 0 0 0
7208.6 6111.2 5103.4 4278.6 3658.1 3249.3 3009 2854.8 2718.5 2575
2438.7 2302.5 2180.5 2065.8 1958.2 1843.4 1728.6 1599.5 1470.4 1341.3
1226.5 1144.1 1075.9 1018.5 950.4 857.1 731.6 627.6 548.7 466.2
365.8 243.9 96.8 28.7 0 0 0
7208.6 6111.2 5142.9 4310.8 3647.4 3181.1 2926.5 2779.5 2643.2 2506.9
2356.3 2227.1 2116 1994 1875.7 1757.3 1635.4 1513.5 1391.5 1276.8
1183.5 1122.5 1065.2 1004.2 910.9 781.8 624 548.7 469.8 383.7
279.7 147 61 14.3 0 0 0
7208.6 6233.1 5297.1 4461.5 3737 3195.5 2908.6 2754.3 2618.1 2503.3
2370.6 2245.1 2123.1 2004.8 1882.9 1764.5 1642.6 1524.2 1413 1312.6
1230.1 1165.6 1101 1022.1 907.4 724.5 545.1 469.8 394.5 312
222.4 129.1 68.1 28.7 7.2 0 0
7208.6 6304.9 5401.1 4565.5 3815.9 3245.7 2926.5 2757.9 2625.2 2503.3
2377.8 2255.8 2137.5 2019.1 1904.4 1789.6 1671.3 1556.5 1448.9 1352.1
1269.6 1201.4 1129.7 1040.1 914.5 724.5 538 462.6 383.7 304.8
211.6 125.5 71.7 35.9 17.9 0 0
7208.6 6333.6 5469.2 4655.1 3887.6 3335.3 2940.8 2775.9 2628.8 2524.8
2406.5 2288.1 2173.4 2058.6 1947.4 1839.8 1725.1 1610.3 1502.7 1395.1
1309 1237.3 1162 1079.5 925.3 735.2 570.2 498.5 416 333.5
236.7 143.5 86.1 53.8 32.3 14.3 0
7208.6 6534.4 5781.3 5003 4231.9 3554.1 3077.1 2811.7 2668.3 2553.5
2449.5 2341.9 2234.3 2126.7 2015.6 1904.4 1793.2 1678.4 1574.4 1474
1384.3 1301.9 1219.4 1126.1 1011.4 864.3 681.4 581 494.9 408.8
312 197.3 121.9 78.9 57.4 28.7 0
7208.6 6685 6064.6 5372.4 4633.6 3930.7 3342.5 2901.4 2682.6 2553.5
2449.5 2345.5 2241.5 2133.9 2026.3 1911.5 1789.6 1678.4 1570.8 1470.4
1387.9 1301.9 1212.2 1111.8 1000.6 878.7 738.8 620.4 534.4 448.3
358.6 258.2 132.7 78.9 50.2 25.1 0
7208.6 6828.5 6394.5 5845.8 5232.5 4558.3 3898.4 3263.6 2783 2578.6
2456.7 2345.5 2241.5 2133.9 2019.1 1908 1789.6 1671.3 1556.5 1434.6
1319.8 1212.2 1111.8 1018.5 939.6 846.4 731.6 609.7 494.9 405.3
326.4 243.9 136.3 61 32.3 10.8 0
7208.6 7058 6850 6530.8 6014.4 5422.6 4830.9 4228.4 3446.5 2818.9
2521.2 2381.4 2266.6 2155.4 2047.8 1936.7 1821.9 1707.1 1588.8 1463.2
1344.9 1226.5 1119 1018.5 921.7 821.3 713.7 609.7 494.9 376.6
290.5 204.4 129.1 68.1 32.3 14.3 0
7208.6 7294.7 7337.8 7294.7 7047.3 6659.9 6200.9 5691.6 5038.9 4196.1
3324.6 2679 2370.6 2230.7 2126.7 2026.3 1918.7 1825.5 1735.8 1628.2
1520.6 1387.9 1255.2 1133.3 1036.5 943.2 1036.5 1086.7 821.3 656.3
434 319.2 182.9 89.7 43 21.5 0
7208.6 7527.8 7839.8 8094.5 8194.9 8116 7861.4 7527.8 7215.8 6842.8
6272.6 5497.9 4590.6 3665.3 2915.7 2517.6 2402.9 2316.8 2166.2 2029.9
1925.9 1832.6 1699.9 1603.1 1689.2 1753.7 1477.6 1122.5 681.4 509.3
380.2 276.2 186.5 107.6 53.8 17.9 0
7208.6 7764.5 8349.1 8894.2 9299.5 9532.6 9547 9414.3 9288.8 9249.3
9224.2 9116.6 8905 8639.6 8302.5 7911.6 7420.2 6950.4 6785.5 7402.3
8740 10013.2 10203.3 8844 6240.3 3697.6 2184.1 1373.6 950.4 695.8
527.2 380.2 258.2 147 57.4 14.3 0
7208.6 7994.1 8815.3 9629.5 10310.9 10748.4 10956.4 11028.1 11099.9 11225.4
11419.1 11670.1 11971.4 12247.5 12523.7 12731.7 13061.6 13653.4 14758 16565.5
18911 21453.8 23935.6 25843.5 26065.9 24276.3 20840.5 16282.2 11368.9 7104.6
4127.9 2456.7 1398.7 527.2 161.4 7.2 0
7208.6 8076.6 9026.9 9970.2 10752 11268.4 11526.7 11637.8 11741.8 11885.3
12082.5 12319.3 12627.7 12939.7 13276.8 13735.9 14395.8 15356.9 16777.1 18746.1
21360.5 24810.6 29516 35354.6 39120.3 38209.4 35415.6 31571 27421.5 23483.7
19456.2 15012.6 10275 6039.5 2449.5 616.9 0
7208.6 8137.5 9170.4 10246.3 11099.9 11659.4 11935.5 12018 12061 12082.5
12136.3 12208.1 12301.3 12340.8 12466.3 12746 13237.4 14019.2 15285.2 17146.5
19653.4 23150.1 28411.4 36143.6 46425.8 49696.6 47057 43926.1 40461.7 36853.7
31531.5 24638.5 17171.6 10454.3 4127.9 1319.8 0
7208.6 8273.8 9493.2 10737.7 11766.9 12391 12570.3 12459.1 12193.7 11810
11386.8 10981.5 10579.9 10206.9 10024 10242.7 11196.7 12889.5 14937.3 16856
18674.3 20793.9 23691.7 27869.8 35871.1 45453.9 43499.3 38855 35806.5 33719.2
30746.1 26446 20661.2 14381.4 5623.5 925.3 0
7208.6 8345.5 9826.7 11182.4 12265.5 12792.7 12781.9 12326.4 11605.6 10845.2
10124.4 9521.9 9055.6 8783.1 9052 10389.8 12667.1 15450.2 18387.4 21482.5
24868 28092.2 31169.3 34737.8 40013.4 46748.6 48057.6 44586 40691.2 36699.5
31958.3 25592.5 18053.9 8740 3421.4 383.7 0
7208.6 8456.7 9898.4 11325.8 12430.4 12961.2 12735.3 11931.9 10917 10102.9
9378.4 8801 8388.6 8295.3 9073.6 11135.7 14198.5 18046.7 22791.5 28558.4
34881.2 41383.4 47881.9 53724.1 60362.5 66466.6 68012.3 65218.5 59892.7 52788.1
43445.5 30581.1 19847.1 10974.4 5293.5 613.3 0
7208.6 8463.9 9916.4 11325.8 12394.6 12868 12638.4 11856.6 10848.8 9945.1
9220.6 8654 8281 8334.8 9417.9 11849.4 15356.9 19954.7 25796.9 32446.1
39224.3 45859.2 52533.4 59412.1 67191 72846.8 73165.9 68704.5 60929.2 50643.4
39891.4 29630.8 19362.9 11264.9 4465.1 563.1 0
7208.6 8463.9 9880.5 11239.7 12218.8 12667.1 12613.3 12107.7 11329.4 10475.8
9715.5 9148.9 8758 8725.7 9579.2 11716.7 14851.2 18599 22978 27834
32686.4 37560.3 42244.1 46949.4 53397.8 59717 61406.2 58260.9 52913.6 45952.4
38180.7 29594.9 22289.4 13273.2 5038.9 444.7 0
7208.6 8367 9686.8 10924.1 11820.7 12279.8 12426.8 12344.4 12003.6 11490.8
10920.6 10371.8 9898.4 9643.8 9880.5 11038.9 13144.1 15859 18753.2 21435.9
24025.2 26299 28443.7 31441.9 37144.2 42871.7 42132.9 37269.8 32779.6 28809.5
23853.1 17924.8 12025.2 5849.4 1642.6 200.8 0
7208.6 8363.5 9543.4 10630.1 11415.5 11853 12104.1 12265.5 12347.9 12373
12330 12208.1 12057.4 11892.5 11867.4 12157.9 13047.3 14603.8 16784.3 19266.1
22110.1 25639.1 30301.4 36355.2 42717.5 43915.3 37251.8 28788 21174 15417.9
12100.5 8840.5 6412.5 3772.9 1050.8 43 0
7208.6 8166.2 9159.6 10074.2 10741.2 11142.9 11440.6 11698.8 11939.1 12243.9
12573.9 12903.8 13323.4 13725.1 14270.2 15084.4 16257.1 17932 20467.5 23924.8
28149.6 33052.2 38876.5 45389.4 47724.1 44284.7 36154.4 27131 18322.9 13215.8
9561.3 6380.2 3841 885.8 21.5 0 0
7208.6 8144.7 9077.2 9866.2 10468.7 10834.5 11103.5 11383.2 11648.6 11953.4
12326.4 12728.1 13226.6 13771.7 14453.2 15425.1 16766.4 18581.1 20976.8 24043.2
28013.3 32772.4 37183.7 39744.4 39256.6 35498.1 28533.3 20700.6 13284 9443
6516.5 4084.9 2273.8 494.9 0 0 0
